Active
Quad Operational Amplifier and Voltage Reference
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The TSM104W is a monolithic IC that includes four op-amps and an adjustable shunt voltage reference. This device is offering space and cost saving in many applications like power supply management or data acquisition systems.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.18 | 13% |
| 10-24 | $0.86 | 37% |
| 25-99 | $0.77 | 43% |
| 100-249 | $0.68 | 49% |
| 250-499 | $0.64 | 53% |
| 500 | $0.61 | 55% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The TSM104W is a monolithic IC that includes four op-amps and an adjustable shunt voltage reference. This device is offering space and cost saving in many applications like power supply management or data acquisition systems.
|