Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

TSM108IDT

TSM108IDT

Active

TSM108ID

Step down controller with constant voltage/current

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

TSM108 is a step-down PWM controller designed to drive an external P-channel MOSFET, providing for constant voltage and constant current regulations in battery charger applications.TSM108 can easily be configured for very wide voltage and current needs.It has been realized in rugged BCD technology...
Read More

Key features
  • Minimal external components count
  • Sustains 60V
  • Output high side current sensing
  • Adjustable switching frequency
  • Precise CC/CV regulation
  • Standby mode feature
  • Drives external P-channel MOSFET or PNP Bipolar transistors
  • Adjustable OVP/UVP UVLO thresholds
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

TSM108 is a step-down PWM controller designed to drive an external P-channel MOSFET, providing for constant voltage and constant current regulations in battery charger applications.TSM108 can easily be configured for very wide voltage and current needs.It has been realized in rugged BCD technology...
Read More

Key features
  • Minimal external components count
  • Sustains 60V
  • Output high side current sensing
  • Adjustable switching frequency
  • Precise CC/CV regulation
  • Standby mode feature
  • Drives external P-channel MOSFET or PNP Bipolar transistors
  • Adjustable OVP/UVP UVLO thresholds