TSM109AID

TSM109AID

TSM109ID

TSM109ID

TSM109AIDT NRND

DUAL COMPARATOR AND VOLTAGE REFERENCE
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSO-8
Key Features
  • Sink current capability: 1 to 100mA
  • 0.4% and 1% voltage precision
  • Wide power supply range: ±1V to ±18V
  • Differential input voltage range equal to the supply voltage
  • Low supply current (1.1ma) independent of supply voltage
  • Low input offset voltage: ±1mV typ
  • Low input bias current: 25nA typ
  • Low output saturation voltage: 250mV typ (Io = 4mA)
  • Fixed Vref to 2.5V
  • Input common-mode voltage range includes ground

The TSM109 is a monolithic IC that includes two comparators and a shunt voltage reference. This device offers space and cost savings in many applications including power supply management or data acquisition systems.

Out of stock
$0.63
Range Unit Price Savings
1 - 9$0.630%
10 - 99$0.5218%
100 - 499$0.3347%
500$0.3250%
Contact Sales