🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

TSU101RILT

TSU101RILT

Active

Free

TSU101ILT

Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp

Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The TSU101, TSU102, and TSU104 operational amplifiers offer an ultra low-power consumption of 580 nA typical and 750 nA maximum per channel when supplied by 1.8 V. Combined with a supply voltage range of 1.5 V to 5.5 V, these features allow the TSU10x series to be efficiently...
Read More

Key features
  • Submicro ampere current consumption: 580 nA typ at 25 °C at VCC = 1.8 V
  • Low supply voltage: 1.5 V - 5.5 V
  • Unity gain stable
  • Rail-to-rail input and output
  • Gain bandwidth product: 8 kHz typ.
  • Low input bias current: 2 pA max at 25 °C
  • Industrial temperature range: -40 °C to 85 °C
  • Benefits:
    • 42 years of typical equivalent lifetime supplied by a 220 mA.h coin-type Lithium battery
    • Tolerance to power supply transient drops
    • Accurate signal conditioning of high impedance sensors
In stock
Quantity $ per unit Savings
1-9$2.240%
10-24$1.4436%
25-99$1.2942%
100-249$1.0653%
250-499$1.0055%
500$0.8861%
Contact sales
$2.24
$2.24
or
Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The TSU101, TSU102, and TSU104 operational amplifiers offer an ultra low-power consumption of 580 nA typical and 750 nA maximum per channel when supplied by 1.8 V. Combined with a supply voltage range of 1.5 V to 5.5 V, these features allow the TSU10x series to be efficiently...
Read More

Key features
  • Submicro ampere current consumption: 580 nA typ at 25 °C at VCC = 1.8 V
  • Low supply voltage: 1.5 V - 5.5 V
  • Unity gain stable
  • Rail-to-rail input and output
  • Gain bandwidth product: 8 kHz typ.
  • Low input bias current: 2 pA max at 25 °C
  • Industrial temperature range: -40 °C to 85 °C
  • Benefits:
    • 42 years of typical equivalent lifetime supplied by a 220 mA.h coin-type Lithium battery
    • Tolerance to power supply transient drops
    • Accurate signal conditioning of high impedance sensors