Active
Free
High temperature (150°C) & long mission profile automotive grade, high accuracy (250 µV) 5 V CMOS operational amplifier
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSU111H operational amplifier (op amp) offers an ultralow power consumption of 1.7 μA typical and 2.4 μA maximum when supplied by 1.8 V.The ultralow power consumption, the high accuracy of 250 μV max., and 23 kHz gain bandwidth make the TSU111H ideal for sensor signal conditioning, battery...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.11 | 0% |
| 10-24 | $1.56 | 26% |
| 25-99 | $1.42 | 33% |
| 100-249 | $1.27 | 40% |
| 250-499 | $1.21 | 43% |
| 500 | $1.12 | 47% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSU111H operational amplifier (op amp) offers an ultralow power consumption of 1.7 μA typical and 2.4 μA maximum when supplied by 1.8 V.The ultralow power consumption, the high accuracy of 250 μV max., and 23 kHz gain bandwidth make the TSU111H ideal for sensor signal conditioning, battery...
Read More
|