TSV6191ILT

TSV6191ILT

Active

TSV6191ICT

Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single

Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSC70-5

The TSV619x family of single and dual operational amplifiers offers low voltage, low power operation, and rail-to-rail input and output.The devices also feature an ultra-low input bias current as well as a low input offset voltage.The TSV619x have a gain bandwidth product of 450 kHz while consuming...
Read More

Key features
  • Rail-to-rail input and output
  • Low power consumption: 10 μA typ at 5 V
  • Low supply voltage: 1.5 to 5.5 V
  • Gain bandwidth product: 450 kHz typ
  • Stable when used in gain configuration
  • Low input offset voltage: 800 μV max (A version)
  • Low input bias current: 1 pA typ
  • Temperature range: -40 to 85 °C
Out of Stock
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSC70-5

The TSV619x family of single and dual operational amplifiers offers low voltage, low power operation, and rail-to-rail input and output.The devices also feature an ultra-low input bias current as well as a low input offset voltage.The TSV619x have a gain bandwidth product of 450 kHz while consuming...
Read More

Key features
  • Rail-to-rail input and output
  • Low power consumption: 10 μA typ at 5 V
  • Low supply voltage: 1.5 to 5.5 V
  • Gain bandwidth product: 450 kHz typ
  • Stable when used in gain configuration
  • Low input offset voltage: 800 μV max (A version)
  • Low input bias current: 1 pA typ
  • Temperature range: -40 to 85 °C