Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSV619x family of single and dual operational amplifiers offers low voltage, low power operation, and rail-to-rail input and output.The devices also feature an ultra-low input bias current as well as a low input offset voltage.The TSV619x have a gain bandwidth product of 450 kHz while consuming...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.86 | 0% |
| 10-24 | $0.86 | 0% |
| 25-99 | $0.82 | 5% |
| 100-499 | $0.73 | 15% |
| 500 | $0.71 | 18% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSV619x family of single and dual operational amplifiers offers low voltage, low power operation, and rail-to-rail input and output.The devices also feature an ultra-low input bias current as well as a low input offset voltage.The TSV619x have a gain bandwidth product of 450 kHz while consuming...
Read More
|