Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-6 |
The TSV621 is a single operational amplifier offering low voltage, low power operation and railto- rail input and output.With a very low input bias current and low offset voltage (800 µV maximum for the A version), the TSV621 is ideal for applications that require precision. The device can operate...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.15 | 2% |
| 10-24 | $0.83 | 26% |
| 25-99 | $0.75 | 34% |
| 100-249 | $0.66 | 41% |
| 250-499 | $0.62 | 45% |
| 500 | $0.60 | 47% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-6 |
The TSV621 is a single operational amplifier offering low voltage, low power operation and railto- rail input and output.With a very low input bias current and low offset voltage (800 µV maximum for the A version), the TSV621 is ideal for applications that require precision. The device can operate...
Read More
|