TSV620ILT

TSV620ILT

Active

TSV620ICT

Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby

Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSC70-6

The TSV621 is a single operational amplifier offering low voltage, low power operation and railto- rail input and output.With a very low input bias current and low offset voltage (800 µV maximum for the A version), the TSV621 is ideal for applications that require precision. The device can operate...
Read More

Key features
  • 4 kV HBM
  • Extended temperature range: -40 to +125° C
  • Micropackages: SC70-5, SOT23-5
  • Unity gain stability
  • Low supply voltage: 1.5 V–5.5V
  • Low input offset voltage: 800 µV max (A version)
  • Rail-to-rail input and output
  • Gain bandwidth product: 420 kHz typ
  • Low input bias current: 1 pA typ
  • Low power consumption: 29 µA typ
In stock
Quantity $ per unit Savings
1-9$1.080%
10-24$0.7828%
25-99$0.7035%
100-249$0.6243%
250-499$0.5846%
500$0.5648%
Contact sales
$1.08
$1.08
Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSC70-6

The TSV621 is a single operational amplifier offering low voltage, low power operation and railto- rail input and output.With a very low input bias current and low offset voltage (800 µV maximum for the A version), the TSV621 is ideal for applications that require precision. The device can operate...
Read More

Key features
  • 4 kV HBM
  • Extended temperature range: -40 to +125° C
  • Micropackages: SC70-5, SOT23-5
  • Unity gain stability
  • Low supply voltage: 1.5 V–5.5V
  • Low input offset voltage: 800 µV max (A version)
  • Rail-to-rail input and output
  • Gain bandwidth product: 420 kHz typ
  • Low input bias current: 1 pA typ
  • Low power consumption: 29 µA typ