Active
Free
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The TSV621 is a single operational amplifier offering low voltage, low power operation and railto- rail input and output.With a very low input bias current and low offset voltage (800 µV maximum for the A version), the TSV621 is ideal for applications that require precision. The device can operate...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.24 | 2% |
| 10-24 | $0.90 | 26% |
| 25-99 | $0.82 | 33% |
| 100-249 | $0.72 | 41% |
| 250-499 | $0.68 | 45% |
| 500 | $0.65 | 47% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The TSV621 is a single operational amplifier offering low voltage, low power operation and railto- rail input and output.With a very low input bias current and low offset voltage (800 µV maximum for the A version), the TSV621 is ideal for applications that require precision. The device can operate...
Read More
|