Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!

🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!

Active

TSV623AIST

Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby

Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMiniSO-10

The TSV622, TSV622A, TSV623, TSV623A, TSV624, TSV624A, TSV625, and TSV625A dual and quad operational amplifiers offer low voltage, low power operation, and rail-to-rail input and output.The TSV62x/TSV62xA series feature an excellent speed/power consumption ratio, offering a 420 kHz gain bandwidth...
Read More

Key features
  • Rail-to-rail input and output
  • Low power consumption: 29 μA typ, 36 μA max
  • Low supply voltage: 1.5 – 5.5 V
  • Gain bandwidth product: 420 kHz typ
  • Unity gain stable on 100 pF capacitor
  • Low power shutdown mode: 5 nA typ
  • Good accuracy: 800 μV max (A version)
  • Low input bias current: 1 pA typ
  • EMI hardened operational amplifiers
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMiniSO-10

The TSV622, TSV622A, TSV623, TSV623A, TSV624, TSV624A, TSV625, and TSV625A dual and quad operational amplifiers offer low voltage, low power operation, and rail-to-rail input and output.The TSV62x/TSV62xA series feature an excellent speed/power consumption ratio, offering a 420 kHz gain bandwidth...
Read More

Key features
  • Rail-to-rail input and output
  • Low power consumption: 29 μA typ, 36 μA max
  • Low supply voltage: 1.5 – 5.5 V
  • Gain bandwidth product: 420 kHz typ
  • Unity gain stable on 100 pF capacitor
  • Low power shutdown mode: 5 nA typ
  • Good accuracy: 800 μV max (A version)
  • Low input bias current: 1 pA typ
  • EMI hardened operational amplifiers