TSV6290ILT

TSV6290ILT

Active

TSV6290ICT

Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby

Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSC70-6

The TSV6290 and the TSV6291 are single operational amplifiers with a high bandwidth while consuming only 29 μA. They must be used in a gain configuration (G <-3, G>+4).With a very low input bias current and low offset voltage (800 μV maximum for the A version), the TSV629x family of devices...
Read More

Key features
  • 4 kV human body model
  • Extended temperature range: -40 to +125°C
  • Micropackages: SC70-5/6, SOT23-5/6
  • Stable when used in gain configuration
  • Low supply voltage: 1.5 V – 5.5 V
  • Low input offset voltage: 800 μV max (A version)
  • Rail-to-rail input and output
  • Gain bandwidth product: 1.3 MHz typical
  • Low input bias current: 1 pA typical
  • Low power consumption: 29 μA typical
Out of Stock
Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSC70-6

The TSV6290 and the TSV6291 are single operational amplifiers with a high bandwidth while consuming only 29 μA. They must be used in a gain configuration (G <-3, G>+4).With a very low input bias current and low offset voltage (800 μV maximum for the A version), the TSV629x family of devices...
Read More

Key features
  • 4 kV human body model
  • Extended temperature range: -40 to +125°C
  • Micropackages: SC70-5/6, SOT23-5/6
  • Stable when used in gain configuration
  • Low supply voltage: 1.5 V – 5.5 V
  • Low input offset voltage: 800 μV max (A version)
  • Rail-to-rail input and output
  • Gain bandwidth product: 1.3 MHz typical
  • Low input bias current: 1 pA typical
  • Low power consumption: 29 μA typical