JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.
Active
Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
The TSV6292, TSV6293, TSV6294 and TSV6295 dual and quad operational amplifiers offer a high bandwidth of 1.3 MHz while consuming only 29 μA. They must be used in a gain configuration (equal or above +4 or -3).The TSV629x series features low voltage, low power operation and rail-to-rail input and... Read More
The TSV6292, TSV6293, TSV6294 and TSV6295 dual and quad operational amplifiers offer a high bandwidth of 1.3 MHz while consuming only 29 μA. They must be used in a gain configuration (equal or above +4 or -3).
The TSV629x series features low voltage, low power operation and rail-to-rail input and output.
The devices also offer an ultra-low input bias current and low input offset voltage.
The TSV6293 (dual) and TSV6295 (quad) have two shutdown pins for reduced power consumption.
These features make the TSV629x family ideal for sensor interfaces, battery supplied and portable applications, as well as active filtering.
Please enter your email address and get notified when the product is back in stock.