TSV6292IDT

TSV6292IDT

Active

TSV6292IST

Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual

Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMiniSO-8

The TSV6292, TSV6293, TSV6294 and TSV6295 dual and quad operational amplifiers offer a high bandwidth of 1.3 MHz while consuming only 29 μA. They must be used in a gain configuration (equal or above +4 or -3).The TSV629x series features low voltage, low power operation and rail-to-rail input and...
Read More

Key features
  • EMI hardened operational amplifiers
  • Micropackages: MiniSO-8, SOT23-8, MiniSO-10, TSSOP14, TSSOP16
  • Extended temperature range: -40 to +125° C
  • High tolerance to ESD: 4 kV HBM
  • Good accuracy: 800 μV max (A version)
  • Low power shutdown mode: 5 nA typ
  • Rail-to-rail input and output
  • Low supply voltage: 1.5 – 5.5 V
  • Low power consumption: 29 μA typ, 36 μA max
  • Stable when used in gain configuration
  • Low input bias current: 1 pA typ
  • High gain bandwidth product: 1.3 MHz typ
Out of Stock
Quantity $ per unit Savings
1-500$1.170%
Contact sales
$1.17
Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMiniSO-8

The TSV6292, TSV6293, TSV6294 and TSV6295 dual and quad operational amplifiers offer a high bandwidth of 1.3 MHz while consuming only 29 μA. They must be used in a gain configuration (equal or above +4 or -3).The TSV629x series features low voltage, low power operation and rail-to-rail input and...
Read More

Key features
  • EMI hardened operational amplifiers
  • Micropackages: MiniSO-8, SOT23-8, MiniSO-10, TSSOP14, TSSOP16
  • Extended temperature range: -40 to +125° C
  • High tolerance to ESD: 4 kV HBM
  • Good accuracy: 800 μV max (A version)
  • Low power shutdown mode: 5 nA typ
  • Rail-to-rail input and output
  • Low supply voltage: 1.5 – 5.5 V
  • Low power consumption: 29 μA typ, 36 μA max
  • Stable when used in gain configuration
  • Low input bias current: 1 pA typ
  • High gain bandwidth product: 1.3 MHz typ