TSV630IQ1T

TSV630IQ1T

Active

TSV630ILT

Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby

Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-6L

The TSV630 and TSV631 devices are single operational amplifiers offering low voltage, low power operation, and rail-to-rail input and output.These devices have a very low input bias current and a low offset voltage making them ideal for applications that require precision. They can operate at power...
Read More

Key features
  • Low offset voltage: 500 µV max (A version)
  • Low power consumption: 60 µA typ at 5 V
  • Low supply voltage: 1.5 V - 5.5 V
  • Gain bandwidth product: 880 kHz typ
  • Unity gain stability
  • Low power shutdown mode: 5 nA typ
  • High output current: 63 mA at VCC = 5 V
  • Low input bias current: 1 pA typ
  • Rail-to-rail input and output
  • Extended temperature range: -40 °C to 125 °C
  • Automotive qualification
Out of Stock
Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-6L

The TSV630 and TSV631 devices are single operational amplifiers offering low voltage, low power operation, and rail-to-rail input and output.These devices have a very low input bias current and a low offset voltage making them ideal for applications that require precision. They can operate at power...
Read More

Key features
  • Low offset voltage: 500 µV max (A version)
  • Low power consumption: 60 µA typ at 5 V
  • Low supply voltage: 1.5 V - 5.5 V
  • Gain bandwidth product: 880 kHz typ
  • Unity gain stability
  • Low power shutdown mode: 5 nA typ
  • High output current: 63 mA at VCC = 5 V
  • Low input bias current: 1 pA typ
  • Rail-to-rail input and output
  • Extended temperature range: -40 °C to 125 °C
  • Automotive qualification