Active
Free
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN6 1.2x1.3 |
The TSV630 and TSV631 devices are single operational amplifiers offering low voltage, low power operation, and rail-to-rail input and output.These devices have a very low input bias current and a low offset voltage making them ideal for applications that require precision. They can operate at power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.90 | 0% |
| 10-24 | $0.64 | 28% |
| 25-99 | $0.58 | 35% |
| 100-249 | $0.51 | 43% |
| 250-499 | $0.48 | 47% |
| 500 | $0.46 | 49% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN6 1.2x1.3 |
The TSV630 and TSV631 devices are single operational amplifiers offering low voltage, low power operation, and rail-to-rail input and output.These devices have a very low input bias current and a low offset voltage making them ideal for applications that require precision. They can operate at power...
Read More
|