📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

TSV633IST

Active

Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby

Quantity $ per Unit Savings
1 - 9$1.600%
10 - 24$1.4410%
25 - 99$1.3615%
100 - 249$1.1628%
250 - 499$1.0932%
500$0.9541%
Contact Sales
Out of stock
$1.60
Parameter NameParameter Value
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMiniSO-10

The TSV63x and TSV63xA series of dual and quad operational amplifiers offers low voltage operation and rail-to-rail input and output.


This family features an excellent speed/power consumption ratio, offering an 880 kHz gain-bandwidth product while consuming only 60 µA at 5 V supply voltage. The devices also feature an ultralow input bias current and TSV633 and TSV635 have a shutdown mode.


These features make the TSV63x and TSV63xA family ideal for sensor interfaces, battery-supplied and portable applications, and active filtering.

Key features
  • Rail-to-rail input and output
  • Low power consumption: 60 µA typ at 5 V
  • Low supply voltage: 1.5 V - 5.5 V
  • Gain bandwidth product: 880 kHz typ
  • Unity gain stable on 100 pF capacitor
  • Low power shutdown mode: 5 nA typ
  • Low offset voltage: 800 µV max (A version)
  • Low input bias current: 1 pA typ
  • EMI hardened op amps
  • Automotive qualification