TSV6392IDT

TSV6392IDT

Active

TSV6392IST

Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual

Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMiniSO-8

The TSV639x series of dual and quad operational amplifiers offers low voltage operation and rail-torail input and output.For applications configured with gain, the TSV639x series offers an excellent speed/power consumption ratio, 2.4 MHz gain bandwidth product while consuming only 60 μA at 5 V....
Read More

Key features
  • Extended temperature range: -40° C to +125° C
  • High tolerance to ESD: 4 kV HBM
  • Low input bias current: 1 pA typ
  • Low offset voltage: 800 μV max (A version)
  • Rail-to-rail input and output
  • Low supply voltage: 1.5 V - 5.5 V
  • Low power consumption: 60 μA typ at 5 V
  • Low power shutdown mode: 5 nA typ
  • EMI hardened operational amplifiers
  • Gain bandwidth product: 2.4 MHz typ, stable for gain equal or above -3 or +4
Out of Stock
Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMiniSO-8

The TSV639x series of dual and quad operational amplifiers offers low voltage operation and rail-torail input and output.For applications configured with gain, the TSV639x series offers an excellent speed/power consumption ratio, 2.4 MHz gain bandwidth product while consuming only 60 μA at 5 V....
Read More

Key features
  • Extended temperature range: -40° C to +125° C
  • High tolerance to ESD: 4 kV HBM
  • Low input bias current: 1 pA typ
  • Low offset voltage: 800 μV max (A version)
  • Rail-to-rail input and output
  • Low supply voltage: 1.5 V - 5.5 V
  • Low power consumption: 60 μA typ at 5 V
  • Low power shutdown mode: 5 nA typ
  • EMI hardened operational amplifiers
  • Gain bandwidth product: 2.4 MHz typ, stable for gain equal or above -3 or +4