Active
Free
High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-5 |
The TSV71x series of single, dual, and quad operational amplifiers offer low-voltage operation, rail-to-rail input and output, and excellent accuracy (Violower than 200 μV at 25 °C).These devices benefit from STMicroelectronics®5 V CMOS technology and offer an excellent speed/power consumption...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.05 | 2% |
| 10-24 | $0.75 | 27% |
| 25-99 | $0.68 | 34% |
| 100-249 | $0.60 | 42% |
| 250-499 | $0.56 | 45% |
| 500 | $0.54 | 48% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-5 |
The TSV71x series of single, dual, and quad operational amplifiers offer low-voltage operation, rail-to-rail input and output, and excellent accuracy (Violower than 200 μV at 25 °C).These devices benefit from STMicroelectronics®5 V CMOS technology and offer an excellent speed/power consumption...
Read More
|