📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

TSV714IPT

TSV714IPT

TSV714IQ4T

Active

Free

High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz

Quantity $ per Unit Savings
1 - 9$3.210%
10 - 24$2.929%
25 - 70$2.7813%
Contact Sales
In stock
$3.21
or
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameQFN-16L

The TSV71x series of single, dual, and quad operational amplifiers offer low-voltage operation, rail-to-rail input and output, and excellent accuracy (Violower than 200 μV at 25 °C).


These devices benefit from STMicroelectronics®5 V CMOS technology and offer an excellent speed/power consumption ratio (150 kHz typical gain bandwidth) while consuming less than 14 μA at 5 V. The TSV71x series also feature an ultra-low input bias current.


The single version (TSV711), the dual version (TSV712), and the quad version (TSV714) are housed in the smallest industrial packages.


These characteristics make the TSV71x family ideal for sensor interfaces, battery-powered and portable applications, and active filtering.

Key features
  • Low offset voltage: 200 μV max.
  • Low power consumption: 10 μA at 5 V
  • Low supply voltage: 1.5 V to 5.5 V
  • Gain bandwidth product: 150 kHz typ.
  • Low input bias current: 1 pA typ.
  • Rail-to-rail input and output
  • EMI hardened operational amplifiers
  • High tolerance to ESD: 4 kV HBM
  • Extended temperature range: -40 to +125 °C
  • Benefits
    • Higher accuracy without calibration
    • Energy saving
    • Guaranteed operation on low-voltage battery
  • Related products
    • See the TSV73 series (900 kHz for 60 μA) for higher gain bandwidth products