🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

TSV852AIST

TSV852AIST

TSV852AIDT

TSV852AIDT

Active

TSV852AIYST

Low-power (180uA), general-purpose 5V Bipolar Op Amps, GBP=1.3MHz, small offset, dual

Supply Voltage Min Volt2.3
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameMiniSO-8

The TSV85x, TSV85xA series of single, dual, and quad operational amplifiers offer low voltage operation with a rail-to-rail output swing. The TSV85x, TSV85xA series outperforms the industry standard LMV321, proposing lower supply voltage capability, enhanced input offset voltage, and smaller...
Read More

Key features
  • Low power consumption: 180 μA max at 5 V
  • Low power shutdown mode: 50 nA max
  • Low offset voltage: 0.8 mV max at 25 °C
  • Tiny packages
  • Extended temperature range: -40 °C to 125 °C
  • Low supply voltage: 2.3 V - 5.5 V
  • Gain bandwidth product: 1.3 MHz
  • Automotive qualification
In stock
Quantity $ per unit Savings
1-9$1.8421%
10-24$1.3642%
25-99$1.2547%
100-249$1.1153%
250-499$1.0555%
500$1.0157%
Contact sales
$1.84
Special Price $1.84 Regular Price $2.34
Supply Voltage Min Volt2.3
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameMiniSO-8

The TSV85x, TSV85xA series of single, dual, and quad operational amplifiers offer low voltage operation with a rail-to-rail output swing. The TSV85x, TSV85xA series outperforms the industry standard LMV321, proposing lower supply voltage capability, enhanced input offset voltage, and smaller...
Read More

Key features
  • Low power consumption: 180 μA max at 5 V
  • Low power shutdown mode: 50 nA max
  • Low offset voltage: 0.8 mV max at 25 °C
  • Tiny packages
  • Extended temperature range: -40 °C to 125 °C
  • Low supply voltage: 2.3 V - 5.5 V
  • Gain bandwidth product: 1.3 MHz
  • Automotive qualification