Active
Low-power (180uA), general-purpose 5V Bipolar Op-Amps, GBP=1.3MHz, small offset, dual with shutdown feature
Supply Voltage Min Volt | 2.3 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | MiniSO-10 |
The TSV85x, TSV85xA series of single, dual, and quad operational amplifiers offer low voltage operation with a rail-to-rail output swing. The TSV85x, TSV85xA series outperforms the industry standard LMV321, proposing lower supply voltage capability, enhanced input offset voltage, and smaller...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.72 | 5% |
10-99 | $1.15 | 30% |
100-249 | $1.02 | 38% |
250-499 | $0.96 | 42% |
500 | $0.92 | 44% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.3 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | MiniSO-10 |
The TSV85x, TSV85xA series of single, dual, and quad operational amplifiers offer low voltage operation with a rail-to-rail output swing. The TSV85x, TSV85xA series outperforms the industry standard LMV321, proposing lower supply voltage capability, enhanced input offset voltage, and smaller...
Read More
|