Buy 1 get 1 free for STSPIN32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 👉 Claim now!

Exclusive FREE shipping offer of Embedded World prodcuts! Use code EV-EW2025-FREESHIP-03 at checkout! 🛒 Order now!

TSV911AIYLT

TSV911AIYLT

TSV911AILT

TSV911AILT

Active

Free

TSV911AIDT

Wide-bandwidth (8 MHz) rail to rail input/output 5 V CMOS small offset, single operational amplifier

Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TSV91x and TSV91xA operational amplifiers (op amps) offer low voltage operation and rail-to-rail input and output, as well as an excellent speed/power consumption ratio, providing an 8 MHz gain-bandwidth product while consuming only 1.1 mA maximum at 5 V. The op amps are unity...
Read More

Key features
  • Rail-to-rail input and output
  • Wide bandwidth
  • Low power consumption: 820 µA typ.
  • Unity gain stability
  • High output current: 35 mA
  • Operating from 2.5 V to 5.5 V
  • Low input bias current, 1 pA typ.
  • Low input offset voltage: 1.5 mV max. (A grade)
  • ESD internal protection ≥ 5 kV
  • Latch-up immunity
In stock
Quantity $ per unit Savings
1-9$0.930%
10-24$0.6728%
25-99$0.6135%
100-249$0.5343%
250-499$0.5046%
500$0.4849%
Contact sales
$0.93
$0.93
or
Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TSV91x and TSV91xA operational amplifiers (op amps) offer low voltage operation and rail-to-rail input and output, as well as an excellent speed/power consumption ratio, providing an 8 MHz gain-bandwidth product while consuming only 1.1 mA maximum at 5 V. The op amps are unity...
Read More

Key features
  • Rail-to-rail input and output
  • Wide bandwidth
  • Low power consumption: 820 µA typ.
  • Unity gain stability
  • High output current: 35 mA
  • Operating from 2.5 V to 5.5 V
  • Low input bias current, 1 pA typ.
  • Low input offset voltage: 1.5 mV max. (A grade)
  • ESD internal protection ≥ 5 kV
  • Latch-up immunity