📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now
Active
Wide-bandwidth (8 MHz) rail to rail input/output 5 V CMOS small offset, single operational amplifier
Operating Range | Industrial |
Supply Voltage Min Volt | 2.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Automotive |
Package Name | SO-8 |
The TSV91x and TSV91xA operational amplifiers (op amps) offer low voltage operation and rail-to-rail input and output, as well as an excellent speed/power consumption ratio, providing an 8 MHz gain-bandwidth product while consuming only 1.1 mA maximum at 5 V. The op amps are unity...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.34 | 0% |
10-24 | $1.21 | 10% |
25-99 | $1.15 | 14% |
100-249 | $0.94 | 30% |
250-499 | $0.88 | 34% |
500 | $0.78 | 42% |
500 + |
Contact sales |
Operating Range | Industrial |
Supply Voltage Min Volt | 2.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Automotive |
Package Name | SO-8 |
The TSV91x and TSV91xA operational amplifiers (op amps) offer low voltage operation and rail-to-rail input and output, as well as an excellent speed/power consumption ratio, providing an 8 MHz gain-bandwidth product while consuming only 1.1 mA maximum at 5 V. The op amps are unity...
Read More
|