TSV911ILT

TSV911ILT

TSV911IYD NRND

Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack3
GradeAutomotive
Key Features
  • Rail-to-rail input and output
  • Wide bandwidth
  • Low power consumption: 820 µA typ.
  • Unity gain stability
  • High output current: 35 mA
  • Operating from 2.5 V to 5.5 V
  • Low input bias current, 1 pA typ.
  • Low input offset voltage: 1.5 mV max. (A grade)
  • ESD internal protection ≥ 5 kV
  • Latch-up immunity

The TSV91x and TSV91xA operational amplifiers (op amps) offer low voltage operation and rail-to-rail input and output, as well as an excellent speed/power consumption ratio, providing an 8 MHz gain-bandwidth product while consuming only 1.1 mA maximum at 5 V. The op amps are unity gain stable and feature an ultra-low input bias current.


The devices are ideal for sensor interfaces, battery-supplied and portable applications, as well as active filtering.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales