Active
Free
Wide-bandwidth (8 MHz), high temperature range (150 °C) rail-to-rail input/output 5 V CMOS dual operational amplifier
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SO-8 |
The TSV912H operational amplifier offers low voltage operation and rail-to-rail input and output.The device features an excellent speed/power consumption ratio, offering an 8 MHz gain-bandwidth product while consuming only 1.1 mA maximum at 5 V. It is unity gain stable and features...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.58 | 8% |
| 10-24 | $1.16 | 32% |
| 25-99 | $1.05 | 39% |
| 100-249 | $0.93 | 46% |
| 250-500 | $0.89 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SO-8 |
The TSV912H operational amplifier offers low voltage operation and rail-to-rail input and output.The device features an excellent speed/power consumption ratio, offering an 8 MHz gain-bandwidth product while consuming only 1.1 mA maximum at 5 V. It is unity gain stable and features...
Read More
|