TSV994IPT

TSV994IPT

TSV994IDT

TSV994IDT

Active

TSV994IYDT

Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad

Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

The TSV99x and TSV99xA family of single, dual, and quad operational amplifiers offers low voltage operation and rail-to-rail input and output. These devices feature an excellent speed/power consumption ratio, offering a 20 MHz gain-bandwidth, stable for gains above 4 (100 pF capacitive...
Read More

Key features
  • Low input offset voltage: 1.5 mV max. (A grade)
  • Rail-to-rail input and output
  • Wide bandwidth 20 MHz
  • Stable for gain ≥ 4 or ≤ -3
  • Low power consumption: 820 µA typ.
  • High output current: 35 mA
  • Operating from 2.5 V to 5.5 V
  • Low input bias current, 1 pA typ.
  • ESD internal protection ≥ 5 kV
In stock
Quantity $ per unit Savings
1-60$2.210%
Contact sales
$2.21
$2.21
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

The TSV99x and TSV99xA family of single, dual, and quad operational amplifiers offers low voltage operation and rail-to-rail input and output. These devices feature an excellent speed/power consumption ratio, offering a 20 MHz gain-bandwidth, stable for gains above 4 (100 pF capacitive...
Read More

Key features
  • Low input offset voltage: 1.5 mV max. (A grade)
  • Rail-to-rail input and output
  • Wide bandwidth 20 MHz
  • Stable for gain ≥ 4 or ≤ -3
  • Low power consumption: 820 µA typ.
  • High output current: 35 mA
  • Operating from 2.5 V to 5.5 V
  • Low input bias current, 1 pA typ.
  • ESD internal protection ≥ 5 kV