Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

TSX339IQ4T

TSX339IQ4T

Active

TSX339IDT

Micropower (5uA) 16V CMOS quad comparator, open drain output

Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The TSX339 is a micropower CMOS dual voltage comparator which exhibits a very low current consumption of 5 µA typical per comparator. This device was designed as the improvement of the TS339: it shows a lower current consumption, a better input offset voltage, and an enhanced ESD tolerance. The...
Read More

Key features
  • Low supply current: 5 µA typ. per comparator
  • Wide single supply range 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
  • Extremely low input bias current: 1 pA typ.
  • Input common-mode voltage range includes ground
  • Open drain output
  • High input impedance: 1012 Ω typ
  • Fast response time: 2 µs typ. for 5 mV overdrive
  • ESD tolerance: 4 kV HBM, 200 V MM
Out of Stock
Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The TSX339 is a micropower CMOS dual voltage comparator which exhibits a very low current consumption of 5 µA typical per comparator. This device was designed as the improvement of the TS339: it shows a lower current consumption, a better input offset voltage, and an enhanced ESD tolerance. The...
Read More

Key features
  • Low supply current: 5 µA typ. per comparator
  • Wide single supply range 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
  • Extremely low input bias current: 1 pA typ.
  • Input common-mode voltage range includes ground
  • Open drain output
  • High input impedance: 1012 Ω typ
  • Fast response time: 2 µs typ. for 5 mV overdrive
  • ESD tolerance: 4 kV HBM, 200 V MM