TSX339IPT

TSX339IPT

TSX339IDT

TSX339IDT

Active

TSX339IQ4T

Micropower (5uA) 16V CMOS quad comparator, open drain output

Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameQFN-16L

The TSX339 is a micropower CMOS dual voltage comparator which exhibits a very low current consumption of 5 µA typical per comparator. This device was designed as the improvement of the TS339: it shows a lower current consumption, a better input offset voltage, and an enhanced ESD tolerance. The...
Read More

Key features
  • Low supply current: 5 µA typ. per comparator
  • Wide single supply range 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
  • Extremely low input bias current: 1 pA typ.
  • Input common-mode voltage range includes ground
  • Open drain output
  • High input impedance: 1012 Ω typ
  • Fast response time: 2 µs typ. for 5 mV overdrive
  • ESD tolerance: 4 kV HBM, 200 V MM
Out of Stock
Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameQFN-16L

The TSX339 is a micropower CMOS dual voltage comparator which exhibits a very low current consumption of 5 µA typical per comparator. This device was designed as the improvement of the TS339: it shows a lower current consumption, a better input offset voltage, and an enhanced ESD tolerance. The...
Read More

Key features
  • Low supply current: 5 µA typ. per comparator
  • Wide single supply range 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
  • Extremely low input bias current: 1 pA typ.
  • Input common-mode voltage range includes ground
  • Open drain output
  • High input impedance: 1012 Ω typ
  • Fast response time: 2 µs typ. for 5 mV overdrive
  • ESD tolerance: 4 kV HBM, 200 V MM