TSX3704IDT

TSX3704IDT

TSX3704IPT

TSX3704IPT

TSX3704IYPT

Active

Free

Micropower (5uA) 16V quad CMOS comparator, push pull output

Quantity $ per Unit Savings
1 - 9$2.320%
10 - 24$2.0910%
25 - 50$1.9715%
Contact Sales
In stock
$2.32
or
Parameter NameParameter Value
Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14L

The TSX3704 is a micropower CMOS quad voltage comparator which exhibits a very low current consumption of 5 µA typical per comparator. This device was designed as the improvement of the TS3704: it shows a lower current consumption, a better input offset voltage, and an enhanced ESD tolerance. The TSX3704 is fully specified over a wide temperature range and is proposed in automotive grade for the TSSOP14 package. It is fully compatible with the TS3704 CMOS comparator and is available with similar packages. The new tiny package, QFN16 3x3, is also proposed for the TSX3704 thus allowing even more integration on applications.

Key features
  • Low supply current: 5 µA typ. per comparator
  • Wide single supply range 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
  • Extremely low input bias current: 1 pA typ.
  • Input common-mode voltage range includes ground
  • Push-pull output
  • High input impedance: 1012 Ω typ
  • Fast response time: 2.7 µs typ. for 5 mV overdrive
  • ESD tolerance: 4 kV HBM, 200 V MM