Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

Free

TSX582IYDT

200 mA output current 16 V dual operational amplifier

Supply Voltage Min Volt5.0
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NamePowerSO-8

The TSX582 is a unity gain stable, dual operational amplifier with high voltage and high current capability, featuring internal protections against overtemperature and current overload conditions. In addition, the TSX582 has enhanced ESD and RF noise immunity.It typically outputs up to 200 mA per...
Read More

Key features
  • Supply voltage: 5 V to 16 V
  • High output current 200 mA
  • Rail-to-rail output, low rail input
  • Gain bandwidth product: 3 MHz
  • High slew rate: 2 V/μs
  • Internal thermal shutdown & output current limiter
  • Enhanced RF noise immunity
  • High tolerance to ESD: 4 kV HBM
  • Extended temperature range: -40 °C to +125 °C
  • Automotive-grade
  • Low noise 45 nV/√Hz @ 1 kHz
  • ICC (typ.) = 2.3 mA
  • Unity gain stable
  • Low offset 2.4 mV max. (25 °C)/3 mV max. (full temperature range)
  • Low input bias current
In stock
Quantity $ per unit Savings
1-9$1.882%
10-24$1.3924%
25-99$1.2632%
100-249$1.1339%
250-499$1.0841%
500$1.0443%
Contact sales
$1.88
$1.84
or
Supply Voltage Min Volt5.0
Supply Voltage Max Volt16.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NamePowerSO-8

The TSX582 is a unity gain stable, dual operational amplifier with high voltage and high current capability, featuring internal protections against overtemperature and current overload conditions. In addition, the TSX582 has enhanced ESD and RF noise immunity.It typically outputs up to 200 mA per...
Read More

Key features
  • Supply voltage: 5 V to 16 V
  • High output current 200 mA
  • Rail-to-rail output, low rail input
  • Gain bandwidth product: 3 MHz
  • High slew rate: 2 V/μs
  • Internal thermal shutdown & output current limiter
  • Enhanced RF noise immunity
  • High tolerance to ESD: 4 kV HBM
  • Extended temperature range: -40 °C to +125 °C
  • Automotive-grade
  • Low noise 45 nV/√Hz @ 1 kHz
  • ICC (typ.) = 2.3 mA
  • Unity gain stable
  • Low offset 2.4 mV max. (25 °C)/3 mV max. (full temperature range)
  • Low input bias current