Active
Free
Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz, low offset voltage version
| Supply Voltage Min Volt | 3.3 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSX63x and TSX63xA series of operational amplifiers offer low voltage operation and rail-to-rail input and output. TSX631 is the single version, TSX632 the dual version and TSX634 the quad version, with pinouts compatible with industry standards.The TSX63x and TSX63xA series offer a 200 kHz...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.82 | 0% |
| 10-24 | $1.35 | 26% |
| 25-99 | $1.23 | 33% |
| 100-249 | $1.09 | 40% |
| 250-499 | $0.96 | 47% |
| 500 | $0.91 | 50% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.3 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSX63x and TSX63xA series of operational amplifiers offer low voltage operation and rail-to-rail input and output. TSX631 is the single version, TSX632 the dual version and TSX634 the quad version, with pinouts compatible with industry standards.The TSX63x and TSX63xA series offer a 200 kHz...
Read More
|