🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Free
Micropower (60uA), rail-to-rail 16V CMOS Op-Amp, single, GBP 200kHz
Supply Voltage Min Volt | 3.3 |
Supply Voltage Max Volt | 16.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Automotive |
Package Name | SOT23-5L |
The TSX63x and TSX63xA series of operational amplifiers offer low voltage operation and rail-to-rail input and output. TSX631 is the single version, TSX632 the dual version and TSX634 the quad version, with pinouts compatible with industry standards.The TSX63x and TSX63xA series offer a 200 kHz...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.82 | 0% |
10-24 | $1.35 | 26% |
25-99 | $1.23 | 33% |
100-249 | $1.10 | 40% |
250-499 | $1.03 | 43% |
500 | $0.99 | 46% |
500 + |
Contact sales |
Supply Voltage Min Volt | 3.3 |
Supply Voltage Max Volt | 16.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Automotive |
Package Name | SOT23-5L |
The TSX63x and TSX63xA series of operational amplifiers offer low voltage operation and rail-to-rail input and output. TSX631 is the single version, TSX632 the dual version and TSX634 the quad version, with pinouts compatible with industry standards.The TSX63x and TSX63xA series offer a 200 kHz...
Read More
|