🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Free
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSZ12x series of high precision operational amplifiers offer very low input offset voltages with virtually zero drift.TSZ121 is the single version, TSZ122 the dual version, and TSZ124 the quad version, with pinouts compatible with industry standards.The TSZ12x series offers rail-to-rail input...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.28 | 0% |
| 10-24 | $0.95 | 25% |
| 25-99 | $0.86 | 33% |
| 100-249 | $0.76 | 40% |
| 250-499 | $0.72 | 44% |
| 500 | $0.69 | 46% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSZ12x series of high precision operational amplifiers offer very low input offset voltages with virtually zero drift.TSZ121 is the single version, TSZ122 the dual version, and TSZ124 the quad version, with pinouts compatible with industry standards.The TSZ12x series offers rail-to-rail input...
Read More
|