$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Automotive-grade, very high accuracy (70 uV), high bandwidth (3 MHz), high temperature (175 °C), zero-drift operational amplifiers
| Supply Voltage Min Volt | 2.2 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSZ181H1 single and TSZ182H1 dual operational amplifiers feature very low offset voltages with virtually zero drift versus temperature changes. The TSZ181H1 and TSZ182H1 offer rail-to-rail input and output, excellent speed/power consumption ratio, and 3 MHz gain bandwidth product, while...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.16 | 2% |
| 10-24 | $2.43 | 22% |
| 25-99 | $2.25 | 27% |
| 100-249 | $2.04 | 34% |
| 250-499 | $1.94 | 37% |
| 500 | $1.91 | 38% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.2 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSZ181H1 single and TSZ182H1 dual operational amplifiers feature very low offset voltages with virtually zero drift versus temperature changes. The TSZ181H1 and TSZ182H1 offer rail-to-rail input and output, excellent speed/power consumption ratio, and 3 MHz gain bandwidth product, while...
Read More
|