🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

Active

Free

TSZ181HYLT

Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150 °C), zero-drift operational amplifiers

Supply Voltage Min Volt2.2
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The TSZ181H and TSZ182H are a single and dual operational amplifier, featuring very low offset voltages with virtually zero-drift versus temperature changes. The TSZ181H and TSZ182H offer rail-to-rail input and output, excellent speed/power consumption ratio, and 3 MHz gain bandwidth product, while...
Read More

Key features
  • AEC-Q100 qualified
  • Very high accuracy and stability:
    • 25 µV max. offset voltage at 25 °C
    • 44 µV offset voltage over full temperature range
  • Rail-to-rail input and output
  • Low supply voltage: 2.2 - 5.5 V
  • Low power consumption: 1 mA max. at 5 V
  • Gain bandwidth product: 3 MHz
  • Extended temperature range: -40 to 150 °C
  • Micropackage: SOT23-5, SO8
  • Benefits:
    • Higher accuracy without calibration
    • Accuracy virtually unaffected by temperature change
In stock
Quantity $ per unit Savings
1-9$3.130%
10-24$2.8110%
25$2.6615%
Contact sales
$3.13
$3.13
or
Supply Voltage Min Volt2.2
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The TSZ181H and TSZ182H are a single and dual operational amplifier, featuring very low offset voltages with virtually zero-drift versus temperature changes. The TSZ181H and TSZ182H offer rail-to-rail input and output, excellent speed/power consumption ratio, and 3 MHz gain bandwidth product, while...
Read More

Key features
  • AEC-Q100 qualified
  • Very high accuracy and stability:
    • 25 µV max. offset voltage at 25 °C
    • 44 µV offset voltage over full temperature range
  • Rail-to-rail input and output
  • Low supply voltage: 2.2 - 5.5 V
  • Low power consumption: 1 mA max. at 5 V
  • Gain bandwidth product: 3 MHz
  • Extended temperature range: -40 to 150 °C
  • Micropackage: SOT23-5, SO8
  • Benefits:
    • Higher accuracy without calibration
    • Accuracy virtually unaffected by temperature change