Active
Free
Very high accuracy (25 µV) high bandwidth (3 MHz) zero drift 5 V operational amplifiers
| Supply Voltage Min Volt | 2.2 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN6 1.2x1.3 |
The TSZ181, TSZ182 are single and dual operational amplifiers featuring very low offset voltages with virtually zero drift versus temperature changes.The TSZ181, TSZ182 offer rail-to-rail input and output, excellent speed/power consumption ratio, and 3 MHz gain bandwidth product, while...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.28 | 0% |
| 10-24 | $0.93 | 27% |
| 25-99 | $0.85 | 34% |
| 100-249 | $0.75 | 42% |
| 250-499 | $0.70 | 45% |
| 500 | $0.67 | 47% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.2 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN6 1.2x1.3 |
The TSZ181, TSZ182 are single and dual operational amplifiers featuring very low offset voltages with virtually zero drift versus temperature changes.The TSZ181, TSZ182 offer rail-to-rail input and output, excellent speed/power consumption ratio, and 3 MHz gain bandwidth product, while...
Read More
|