Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Very high accuracy (5 µV) high bandwidth (10 MHz) zero drift 5 V op amp
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSZ901 is a single operational amplifier featuring very low offset voltages with virtually zero drift over temperature changes.The TSZ901 offers rail-to-rail input and output, excellent speed/power consumption ratio, and a 10 MHz gain-bandwidth product, while consuming just 1.5 mA at 5 V.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.94 | 2% |
| 10-24 | $1.42 | 25% |
| 25-99 | $1.30 | 32% |
| 100-249 | $1.15 | 39% |
| 250-499 | $1.09 | 43% |
| 500 | $1.04 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSZ901 is a single operational amplifier featuring very low offset voltages with virtually zero drift over temperature changes.The TSZ901 offers rail-to-rail input and output, excellent speed/power consumption ratio, and a 10 MHz gain-bandwidth product, while consuming just 1.5 mA at 5 V.The...
Read More
|