Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
Very high accuracy (5 µV) high bandwidth (10 MHz) zero drift 5 V op amp
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSZ901 is a single operational amplifier featuring very low offset voltages with virtually zero drift over temperature changes.The TSZ901 offers rail-to-rail input and output, excellent speed/power consumption ratio, and a 10 MHz gain-bandwidth product, while consuming just 1.5 mA at 5 V.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.25 | 2% |
| 10-24 | $1.67 | 24% |
| 25-99 | $1.52 | 31% |
| 100-249 | $1.36 | 38% |
| 250-499 | $1.28 | 42% |
| 500 | $1.24 | 44% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSZ901 is a single operational amplifier featuring very low offset voltages with virtually zero drift over temperature changes.The TSZ901 offers rail-to-rail input and output, excellent speed/power consumption ratio, and a 10 MHz gain-bandwidth product, while consuming just 1.5 mA at 5 V.The...
Read More
|