Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
22V, 16A unidirectional self-controlled TVS in 0402
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.02 x 0.61 x 0.28 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CSPS BUMPLESS COATING |
The TVS221SC-1T2 is a unidirectional single line TVS diode designed to protect the power line or other low speed I/O against ESD and small surge transients. These self-controlled TVS offer benefits such as a flat clamping voltage over the temperature range and over the current range. Thanks to an...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.94 | 2% |
| 10-99 | $0.43 | 53% |
| 100-499 | $0.38 | 59% |
| 500 | $0.29 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.02 x 0.61 x 0.28 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CSPS BUMPLESS COATING |
The TVS221SC-1T2 is a unidirectional single line TVS diode designed to protect the power line or other low speed I/O against ESD and small surge transients. These self-controlled TVS offer benefits such as a flat clamping voltage over the temperature range and over the current range. Thanks to an...
Read More
|