Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
25A standard SCRs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
These standard 25 A SCRs are suitable for general purpose applications.
Using clip assembly technology, they provide a superior performance in surge current capabilities.
TXN625RG is packaged in TO-220AB ins.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.23 | 2% |
| 10-99 | $2.16 | 48% |
| 100-499 | $1.96 | 53% |
| 500 | $1.61 | 61% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
These standard 25 A SCRs are suitable for general purpose applications.
Using clip assembly technology, they provide a superior performance in surge current capabilities.
TXN625RG is packaged in TO-220AB ins.
|