Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
25 A 1200 V Standard SCR Thyristor in TO-220AB
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
These standard 25 A SCRs are suitable for general purpose applications.
Using clip assembly technology, they provide a superior performance in surge current capabilities.
TXN625RG is packaged in TO-220AB ins.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.58 | 2% |
| 10-99 | $2.20 | 37% |
| 100-499 | $1.59 | 55% |
| 500 | $1.38 | 61% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
These standard 25 A SCRs are suitable for general purpose applications.
Using clip assembly technology, they provide a superior performance in surge current capabilities.
TXN625RG is packaged in TO-220AB ins.
|