🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Wide applications range
Supply Voltage Min Volt | 5.0 |
Supply Voltage Max Volt | 44.0 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The UA741 is a high performance monolithic operational amplifier constructed on a single silicon chip. It is intended for a wide range of analog applications.The high gain and wide range of operating voltages provide superior performances in integrators, summing amplifiers and general feedback...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.58 | 0% |
10-24 | $1.92 | 26% |
25-249 | $1.76 | 32% |
250-499 | $1.71 | 34% |
500 | $1.57 | 39% |
500 + |
Contact sales |
Supply Voltage Min Volt | 5.0 |
Supply Voltage Max Volt | 44.0 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The UA741 is a high performance monolithic operational amplifier constructed on a single silicon chip. It is intended for a wide range of analog applications.The high gain and wide range of operating voltages provide superior performances in integrators, summing amplifiers and general feedback...
Read More
|