Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

UC2845BN

UC2845BN

Active

UC2845BD1013TR

Current Mode PWM

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The UC284xB family of control ICs provides the necessary features to implement off-line or DC to DC fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include a trimmed oscillator for precise DUTY CYCLE CONTROL under voltage lockout...
Read More

Key features
  • LOW START-UP AND OPERATING CURRENT
  • UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
  • INTERNALLY TRIMMED REFERENCE WITH UNDERVOLTAGE LOCKOUT
  • CURRENT LIMITING
  • TRIMMED OSCILLATOR FOR PRECISE FREQUENCY CONTROL
  • CURRENT MODE OPERATION TO 500kHz
  • OSCILLATOR FREQUENCY GUARANTEED AT 250kHz
  • LATCHING PWM FOR CYCLE-BY-CYCLE
  • HIGH CURRENT TOTEM POLE OUTPUT
  • AUTOMATIC FEED FORWARD COMPENSATION
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The UC284xB family of control ICs provides the necessary features to implement off-line or DC to DC fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include a trimmed oscillator for precise DUTY CYCLE CONTROL under voltage lockout...
Read More

Key features
  • LOW START-UP AND OPERATING CURRENT
  • UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
  • INTERNALLY TRIMMED REFERENCE WITH UNDERVOLTAGE LOCKOUT
  • CURRENT LIMITING
  • TRIMMED OSCILLATOR FOR PRECISE FREQUENCY CONTROL
  • CURRENT MODE OPERATION TO 500kHz
  • OSCILLATOR FREQUENCY GUARANTEED AT 250kHz
  • LATCHING PWM FOR CYCLE-BY-CYCLE
  • HIGH CURRENT TOTEM POLE OUTPUT
  • AUTOMATIC FEED FORWARD COMPENSATION