🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

NRND

ULN2066B

50 V - 1.5 A quad Darlington switches

Operating Temp Min Celsius-20.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NamePDIP 16

Designed to interface logic to a wide variety of high current, high voltage loads, these devices each contain four NPN Darlington switches delivering up to 1.5 A with a specified minimum breakdown of 50 V and a sustaining voltage of 35 V measured at 100 mA. The ULN2064B, ULN2066B and ULN2068B...
Read More

Key features
  • Versions compatible with all popular logic families
  • Output current to 1.5 A for each Darlington
  • Sustaining voltage at least 35 V
  • Minimum breakdown 50 V
  • Isolated Darlington pinout (ULN2074B)
  • Integral suppression diodes (ULN2064B, ULN2066B and ULN2068B
In stock
Quantity $ per unit Savings
1-2$3.794%
Contact sales
$3.79
Special Price $3.79 Regular Price $3.96
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NamePDIP 16

Designed to interface logic to a wide variety of high current, high voltage loads, these devices each contain four NPN Darlington switches delivering up to 1.5 A with a specified minimum breakdown of 50 V and a sustaining voltage of 35 V measured at 100 mA. The ULN2064B, ULN2066B and ULN2068B...
Read More

Key features
  • Versions compatible with all popular logic families
  • Output current to 1.5 A for each Darlington
  • Sustaining voltage at least 35 V
  • Minimum breakdown 50 V
  • Isolated Darlington pinout (ULN2074B)
  • Integral suppression diodes (ULN2064B, ULN2066B and ULN2068B