📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

ULQ2802A

Active

Eight Darlington array

Quantity $ per Unit Savings
1 - 9$2.970%
10 - 24$2.6710%
25 - 99$2.5215%
100 - 499$2.1528%
500$1.7641%
Contact Sales
In stock
$2.97
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePDIP 18

The ULQ2801A-ULQ2804A each contain eight Darlington transistors with common emitters and integral suppression diodes for inductive loads. Each Darlington features a peak load current rating of 600 mA (500 mA continuous) and can withstand at least 50 V in the off state. Outputs may be paralleled for higher current capability.


Five versions are available to simplify interfacing to standard logic families: the ULQ2801A is designed for general purpose applications with a current limit resistor; the ULQ2802A has a 10.5 kΩ input resistor and zener for 14-25 V PMOS; the ULQ2803A has a 2.7 kΩ input resistor for 5 V TTL and CMOS; the ULQ2804A has a 10.5 kΩ input resistor for 6-15 V CMOS.


All types are supplied in a 18-lead plastic DIP with a copper lead from and feature the convenient input-opposite-output pinout to simplify board layout.

Key features
  • Eight Darlingtons per package
  • Extended temperature range: -40 to 105 °C
  • Output current to 500 mA
  • Output voltage to 50 V
  • Integral suppression diodes
  • Versions for all popular logic families
  • Output can be paralleled
  • Inputs pinned opposite outputs to simplify board layout