Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
4-line ESD protection in SOT23 with very low capacitance and 15kV contact ESD protection capability
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.9 x 2.8 x 1.18 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The USBLC6-4SC6 is a monolithic application specific device dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet links and video lines.Its very low line capacitance secures a high level of signal integrity without compromising in protecting sensitive chips against the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.59 | 2% |
| 10-99 | $0.31 | 47% |
| 100-499 | $0.25 | 58% |
| 500 | $0.19 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.9 x 2.8 x 1.18 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The USBLC6-4SC6 is a monolithic application specific device dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet links and video lines.Its very low line capacitance secures a high level of signal integrity without compromising in protecting sensitive chips against the...
Read More
|