Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

USBUF01W6

USBUF01W6

Active

USBUF02W6

2-line EMI filter and ESD protection with R pull-up, for USB interfaces

ECCN USEAR99
ECCN EUNEC
Package Size2.0 x 2.1 x 0.95
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-6L

The USB specification requires upstream ports to be terminated with pull-up resistors from the D+ and D- lines to Vbus. On the implementation of USB systems, the radiated and conducted EMI should be kept within the required levels as stated by the FCC regulations. In addition to the requirements of...
Read More

Key features
  • Monolithic device with recommended line termination for USB upstream ports
  • Integrated Rt series termination and Ct bypassing capacitors.
  • Integrated ESD protection
  • Small package size
  • Benefits
    • EMI / RFI noise suppression
    • Required line termination for USB upstream ports
    • ESD protection exceeding IEC 61000-4-2 level 4
    • High flexibility in the design of high density boards
    • Tailored to meet USB 1.1 standard
  • Complies with the following standards IEC 61000-4-2, level 4
    • ± 15 kV (air discharge)
    • ± 8 kV (contact discharge)
    • MIL STD 883E, Method 3015-7
    • Class 3 C = 100 pF; R = 1500 Ω
    • 3 positive strikes and 3 negative strikes (F = 1 Hz)
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size2.0 x 2.1 x 0.95
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-6L

The USB specification requires upstream ports to be terminated with pull-up resistors from the D+ and D- lines to Vbus. On the implementation of USB systems, the radiated and conducted EMI should be kept within the required levels as stated by the FCC regulations. In addition to the requirements of...
Read More

Key features
  • Monolithic device with recommended line termination for USB upstream ports
  • Integrated Rt series termination and Ct bypassing capacitors.
  • Integrated ESD protection
  • Small package size
  • Benefits
    • EMI / RFI noise suppression
    • Required line termination for USB upstream ports
    • ESD protection exceeding IEC 61000-4-2 level 4
    • High flexibility in the design of high density boards
    • Tailored to meet USB 1.1 standard
  • Complies with the following standards IEC 61000-4-2, level 4
    • ± 15 kV (air discharge)
    • ± 8 kV (contact discharge)
    • MIL STD 883E, Method 3015-7
    • Class 3 C = 100 pF; R = 1500 Ω
    • 3 positive strikes and 3 negative strikes (F = 1 Hz)