Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

VB1940AAJX/1

Automotive-grade, 5.1 Mpixel image sensor with global shutter and rolling modes for full image resolution and performance, in NIR and RGB

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameOBGA

The VB1940 and VD1940 are 5.1 MP image sensors with both rolling and global shutter modes.In rolling shutter mode, the VB1940 and VD1940 produce a single HDR color frame output through the MIPI CSI-2 interface. This is achieved by combining a short and long exposure. In addition, the user can...
Read More

Key features
  • Automotive compliancy
    • AEC-Q100 automotive grade 2 qualified
    • Operating junction temperature: -40°C to 125°C
    • ISO26262 compliant to support ASIL B system integration
    • Cybersecurity features
  • Hybrid 5.1 MP global and rolling shutter features
    • 3D stacked sensor 40 nm/65 nm
    • 5.1 MP sensor (2560 x 1984)
    • 2.25 µm x 2.25 µm BSI (backside illuminated) pixel
    • RGB/NIR pixel technology with RGB NIR 4x4 pattern
    • Image array size: 5.8 mm x 4.5 mm
    • Optical format 1/2.5 inch
    • Bare die or OBGA package
  • Innovative features
    • Dual exposure controls (RGB and IR)
    • On-chip bayerization ISP (image signal processor)
    • On-chip color HDR (high dynamic range) merges
    • On-chip NIR smart upscale
    • 4 programmable contexts, in a versatile sequence, with up to 32 elements
  • Interface
    • Quad-lane transmitter MIPI CSI-2 (copyright© 2005-2010 MIPI Alliance, Inc. Standard for camera serial interface 2 (CSI-2) version 1.1), up to 1.5 Gbps per lane
    • 4 programmable GPIOs (general-purpose input/outputs) to control the LED (light-emitting diode)
      • Output synchronized with sensor integration periods
      • PWM (pulse-width modulation) control
    • Fast mode plus I²C control interface
  • Unique imaging performance
    • HDR linear dynamic range up to 100 dB in rolling shutter mode
    • Up to 60 frames per second at full resolution
    • Ultralow noise
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameOBGA

The VB1940 and VD1940 are 5.1 MP image sensors with both rolling and global shutter modes.In rolling shutter mode, the VB1940 and VD1940 produce a single HDR color frame output through the MIPI CSI-2 interface. This is achieved by combining a short and long exposure. In addition, the user can...
Read More

Key features
  • Automotive compliancy
    • AEC-Q100 automotive grade 2 qualified
    • Operating junction temperature: -40°C to 125°C
    • ISO26262 compliant to support ASIL B system integration
    • Cybersecurity features
  • Hybrid 5.1 MP global and rolling shutter features
    • 3D stacked sensor 40 nm/65 nm
    • 5.1 MP sensor (2560 x 1984)
    • 2.25 µm x 2.25 µm BSI (backside illuminated) pixel
    • RGB/NIR pixel technology with RGB NIR 4x4 pattern
    • Image array size: 5.8 mm x 4.5 mm
    • Optical format 1/2.5 inch
    • Bare die or OBGA package
  • Innovative features
    • Dual exposure controls (RGB and IR)
    • On-chip bayerization ISP (image signal processor)
    • On-chip color HDR (high dynamic range) merges
    • On-chip NIR smart upscale
    • 4 programmable contexts, in a versatile sequence, with up to 32 elements
  • Interface
    • Quad-lane transmitter MIPI CSI-2 (copyright© 2005-2010 MIPI Alliance, Inc. Standard for camera serial interface 2 (CSI-2) version 1.1), up to 1.5 Gbps per lane
    • 4 programmable GPIOs (general-purpose input/outputs) to control the LED (light-emitting diode)
      • Output synchronized with sensor integration periods
      • PWM (pulse-width modulation) control
    • Fast mode plus I²C control interface
  • Unique imaging performance
    • HDR linear dynamic range up to 100 dB in rolling shutter mode
    • Up to 60 frames per second at full resolution
    • Ultralow noise