Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

VB5943CAJX/1

Feature-rich 5-megapixel monochrome CMOS image sensor in OBGA package packed in tape-and-reel

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size10.3 x 8.9
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOBGA

The VB5943 and VD5943 are 5.1 megapixel, 2.25 µm global, and rolling shutter image sensors. They are designed for a wide spectrum of applications that require capturing monochromatic from visible to NIR (near infrared) images. Operation of these sensors combines global and rolling shutter...
Read More

Key features
  • Resolution: 5.1 megapixel sensor (2560 x 1984)
  • Chroma: Monochrome
  • Optical format: 1/2.5 inch
  • Image array size: 5.8 mm x 4.5 mm
  • Pixel technology:
    • 3D stacked sensor with 2.25 μm x 2.25 μm BSI pixel size
    • Global and rolling shutter technology
  • Functions:
    • Dual exposure modes for: Common exposure (same for all pixels) Split exposure (specific exposure control for 1 pixel in each 2x2 kernel)
    • Automatic/external synchronization mode
    • Independent horizontal and vertical image flip
    • Automatic dark calibration
    • Dynamic defective pixel correction
    • Integrated noise reduction feature
  • Advanced image processing:
    • Embedded 18-bit high dynamic range pixel reconstruction
    • Four programmable contexts with versatile sequencing management
  • Frame rates:
    • Up to 100 frames per second at full resolution in global shutter mode
    • Up to 50 frames per second at full resolution in rolling shutter mode
  • Interfaces:
    • MIPI CSI-2 interface (dual/quad lanes, max. 1.5 Gbps/lane)
    • MIPI CCI control interface up to 1 MHz
    • 4 programmable GPIOs (general-purpose input/output) to control external illuminators: Output is synchronized with sensor integration periods PWM (pulse-width modulation) control
  • Additional features: Integrated temperature sensor
  • Package options:
    • Available as bare die
    • Available in OBGA package
  • OBGA package:
    • Package size: 10.3 x 8.9 mm
    • Ball matrix: 10 x 9 balls, pitch 0.8 mm
Out of Stock
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size10.3 x 8.9
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOBGA

The VB5943 and VD5943 are 5.1 megapixel, 2.25 µm global, and rolling shutter image sensors. They are designed for a wide spectrum of applications that require capturing monochromatic from visible to NIR (near infrared) images. Operation of these sensors combines global and rolling shutter...
Read More

Key features
  • Resolution: 5.1 megapixel sensor (2560 x 1984)
  • Chroma: Monochrome
  • Optical format: 1/2.5 inch
  • Image array size: 5.8 mm x 4.5 mm
  • Pixel technology:
    • 3D stacked sensor with 2.25 μm x 2.25 μm BSI pixel size
    • Global and rolling shutter technology
  • Functions:
    • Dual exposure modes for: Common exposure (same for all pixels) Split exposure (specific exposure control for 1 pixel in each 2x2 kernel)
    • Automatic/external synchronization mode
    • Independent horizontal and vertical image flip
    • Automatic dark calibration
    • Dynamic defective pixel correction
    • Integrated noise reduction feature
  • Advanced image processing:
    • Embedded 18-bit high dynamic range pixel reconstruction
    • Four programmable contexts with versatile sequencing management
  • Frame rates:
    • Up to 100 frames per second at full resolution in global shutter mode
    • Up to 50 frames per second at full resolution in rolling shutter mode
  • Interfaces:
    • MIPI CSI-2 interface (dual/quad lanes, max. 1.5 Gbps/lane)
    • MIPI CCI control interface up to 1 MHz
    • 4 programmable GPIOs (general-purpose input/output) to control external illuminators: Output is synchronized with sensor integration periods PWM (pulse-width modulation) control
  • Additional features: Integrated temperature sensor
  • Package options:
    • Available as bare die
    • Available in OBGA package
  • OBGA package:
    • Package size: 10.3 x 8.9 mm
    • Ball matrix: 10 x 9 balls, pitch 0.8 mm